GN 441 Threaded plugs

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Packing ring

NBR synthetic rubber.

Standard executions

  • GN 441-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 441-BL: natural aluminium.

Maximum continuous working temperature

100°C.

General information

Features

GN 441 plugs are provided with a threaded blind hole for assembling a dipstick.

Other executions

Special executions on request

Side breather hole.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.