GN 3971 Bevel Gear Boxes

Housing Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type L: angular gear 90°
  • Type T: bevel gear with dual output shafts

Housing

  • Aluminum
  • Sealed to prevent dust entry
  • Anodized, natural color     AN

Bevel gear wheels

  • Steel, case-hardened

Ball bearing

  • Steel
  • Sealed (sealing disks 2RS)

Working temperature: from -20°C to +60°C.

General information

Features and applications

Bevel gear boxes GN 3971 can transmit high torque despite their very compact dimensions. !da duplicazione! They can readily be used for a multitude of applications, such as height adjustments or to change the direction of shaft rotation.

They can readily be used for a multitude of applications, such as height adjustments or to change the direction of shaft rotation. The parallel keys can take any angular positions.

GN 3971-T - Bevel gear with dual output shafts 
Mechanical features
Gear ratio i1 : 1
Circumferential backlash at the drive shaft3° ± 0.5°
Shaft direction of rotationAny
Life expectancy (guideline)1.000 hours under full load at a rotational speed of 500 rpm,
assuming the gear box is operating for 20% of every 5 minutes
(1 minute of operation + 4 minutes break) at an ambient temperature of 20 °C
MaintenancePermanent lubrication with grease, maintenance-free
b1Max. torque in NmMax. radial force in N*Max. axial force in N**
at 100 min-1at 500 min-1at 1000 min-1
180.350.10.056060
200.750.30.15100100
242.510.5120120
2641.50.75140140
30521240240
32831.5550550
351042550550

* At axial force = 0

** At radial force = 0

Assembly Instruction

Assembly Instruction

Do not exert any forces onto the housing or into the bearings during assembly. Use of the threaded holes d7 in the shaft is recommended. The use of a corresponding coupling is recommended to compensate for manufacturing-related shaft offsets and runout tolerances as well as for damping vibrations and shocks.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT