SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Housing Aluminum
Versions
- Type L: angular gear 90°
- Type T: bevel gear with dual output shafts
Housing
- Aluminum
- Sealed to prevent dust entry
- Anodized, natural color AN
Bevel gear wheels
- Steel, case-hardened
Ball bearing
- Steel
- Sealed (sealing disks 2RS)
Working temperature: from -20°C to +60°C.
Features and applications
Bevel gear boxes GN 3971 can transmit high torque despite their very compact dimensions. !da duplicazione! They can readily be used for a multitude of applications, such as height adjustments or to change the direction of shaft rotation.
They can readily be used for a multitude of applications, such as height adjustments or to change the direction of shaft rotation. The parallel keys can take any angular positions.
| Gear ratio i | 1 : 1 |
| Circumferential backlash at the drive shaft | 3° ± 0.5° |
| Shaft direction of rotation | Any |
| Life expectancy (guideline) | 1.000 hours under full load at a rotational speed of 500 rpm, |
| assuming the gear box is operating for 20% of every 5 minutes | |
| (1 minute of operation + 4 minutes break) at an ambient temperature of 20 °C | |
| Maintenance | Permanent lubrication with grease, maintenance-free |
| b1 | Max. torque in Nm | Max. radial force in N* | Max. axial force in N** | ||
| at 100 min-1 | at 500 min-1 | at 1000 min-1 | |||
| 18 | 0.35 | 0.1 | 0.05 | 60 | 60 |
| 20 | 0.75 | 0.3 | 0.15 | 100 | 100 |
| 24 | 2.5 | 1 | 0.5 | 120 | 120 |
| 26 | 4 | 1.5 | 0.75 | 140 | 140 |
| 30 | 5 | 2 | 1 | 240 | 240 |
| 32 | 8 | 3 | 1.5 | 550 | 550 |
| 35 | 10 | 4 | 2 | 550 | 550 |
* At axial force = 0
** At radial force = 0
Assembly Instruction
Do not exert any forces onto the housing or into the bearings during assembly. Use of the threaded holes d7 in the shaft is recommended. The use of a corresponding coupling is recommended to compensate for manufacturing-related shaft offsets and runout tolerances as well as for damping vibrations and shocks.