GN 822 Mini indexing plungers

With or without rest in retracted position, steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Plunger

AISI 303 stainless steel.

Knob

Polyamide based (PA) technopolymer, black or RAL 3000 (RT) red colour, matte finish.

Spring

AISI 301 stainless steel.

Standard executions

  • GN 822-B-ST: zinc-plated steel body, without rest position.
  • GN 822-B-NI: AISI 303 stainless steel body, without rest position.
  • GN 822-C-ST: zinc-plated steel body, with six detent positions: pull the knob and turn it by 30°.
  • GN 822-C-NI: AISI 303 stainless steel body, with six detent positions: pull the knob and turn it by 30°.
General information

Features and applications

GN 822 mini indexing plungers are particularly suitable for assembly on thin sheets, thanks to their small dimensions. The technopolymer knurled knob offers a good grip during rotating operations.

Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 822-C-NI - AISI 303 stainless steel body, with six detent positions 
Instructions of use

Instructions of use

When retracting the plunger, the hexagonal flat faces are visible, coming out from the plastic body. Hence the mini indexing plunger can be easily assembled and tightened by means of a hexagonal spanner.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT