SELF-SANITISATION AGAINST BACTERIA AND FUNGI
With or without rest in retracted position, steel or stainless steel
Plunger
AISI 303 stainless steel.
Knob
Polyamide based (PA) technopolymer, black or RAL 3000 (RT) red colour, matte finish.
Spring
AISI 301 stainless steel.
Standard executions
- GN 822-B-ST: zinc-plated steel body, without rest position.
- GN 822-B-NI: AISI 303 stainless steel body, without rest position.
- GN 822-C-ST: zinc-plated steel body, with six detent positions: pull the knob and turn it by 30°.
- GN 822-C-NI: AISI 303 stainless steel body, with six detent positions: pull the knob and turn it by 30°.
Features and applications
GN 822 mini indexing plungers are particularly suitable for assembly on thin sheets, thanks to their small dimensions. The technopolymer knurled knob offers a good grip during rotating operations.
Accessories on request
AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.
Instructions of use
When retracting the plunger, the hexagonal flat faces are visible, coming out from the plastic body. Hence the mini indexing plunger can be easily assembled and tightened by means of a hexagonal spanner.