VDSC-XX Handwheels

for position indicators, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard execution

Boss H7 reamed through hole.

  • VDSC-GXX+I: with revolving handle I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.

Black-oxide steel boss.

  • VDSC-GXX-SST+I: with revolving handle I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.

AISI 303 stainless steel boss.

  • VDSC-GXX+IR: with fold-away handle IR.620 in polyamide based (PA) technopolymer, black colour, matte finish.

Black-oxide steel boss.

  • VDSC-GXX-SST+IR: with fold-away handle IR.620 in polyamide based (PA) technopolymer, black colour, matte finish.

AISI 303 stainless steel boss.

General information

Indicator choice  (to be ordered separately)

VDSC-XX solid handwheels can be used with analogue and digital-analogue gravity indicators.

To choose the indicator see the table below for possible assembly with indicators.

See also "Assembly instructions for gravity indicators type G"..

Accessories

Accessories on request

Closing cap CP-XX for use without the indicator.

Other executions

Special executions on request

Handwheels with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT