PFB. Heavy-duty pneumatic clamps

with push lever, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Base

Manganese phosphate pressed steel, black colour.

Hexagon-socket head screws with countersink for cylinder support

Black-oxide steel.

Cylinder support bushings

Hardened steel.

Cylinder body and headers

Aluminium.

Push lever

AISI 420 stainless steel.

Rotating pins and seeger rings

Ground and hardened steel.

Maximum working pressure

6 bars.

Max working temperature

70°C.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

PFB pneumatic clamps are all equipped with a magnetic cylinder which, through the use of the proximity switch PSWX (to be ordered separately) gives drive and/or control impulses while active.

All magnetic cylinders are equipped with an automatic pneumatic brake in the rear head.

Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.

PFB. - Heavy-duty pneumatic clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT