VDT. Solid handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, black colour, matte finish, push-fit assembly.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

Black-oxide steel boss, H7 reamed hole.

H9 reamed hole for executions with keyway.

  • VDT.: without handle.
  • VDT+I: with revolving handle I.621+x in technopolymer.
  • VDT+IR: with fold-away handle IR.620 in technopolymer.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

170307-K VDT.100 A-10-K

General information

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Accessories

Accessories on request

Axial retaining washer GN 184.

VDT+IR - Fold-away handle 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT