RMA-US Unshielded flat magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RMA-US-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.
  • RMA-US-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.
  • RMA-US-HF: hard ferrite magnet, resistant to temperatures up to 250°C.

Retaining magnets technical data.

General information

Features and applications

RMA-US retaining magnets are unshielded round magnets.

They are mostly attached by gluing.

When used without air gap, RMA-US unshielded magnets have lower adhesive forces than the magnet systems RMA 758) in which magnetic shielding increases enormously the intensity of the adhesive force acting on the surface.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT