GN 615.3 Ball spring plungers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel, hexagon socket head.

Ball

Hardened steel.

Spring

Stainless steel AISI 631

Standard executions

  • GN 615.3-K: normal end-force spring.
  • GN 615.3-KS: heavy end-force spring.
General information

Features and applications

GN 615.3 threaded ball spring plungers represent a further development of plungers GN 615 for special applications which require the fixation by means of a hexagon socket screw.

Other executions

Special executions on request

  • GN 615.3-K-MVK, GN 615.3-KS-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.
  • GN 615.3-K-PFB, GN 615.3-KS-PFB: thread locking by means of polyamide blue coating (see Technical data). Working temperature: from -50°C to +90°C.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT