ERX. (inch sizes) Adjustable handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish.

Push button

Technopolymer in Ergostyle colours, glossy finish.

Standard executions

Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.

  • ERX-B: brass boss, threaded blind hole.
  • ERX-SST: AISI 303 stainless steel boss, threaded blind hole.
  • ERX-p: zinc-plated steel threaded stud, chamfered flat end ISO 4753 (see Technical Data).
  • ERX-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end ISO 4753 (see Technical Data).
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Compared to other types of adjustable handles with metal retaining screw this solution offers:

  • absolute electric insulation for the operator
  • no visible steel parts subject to rust
  • more comfortable lever release.

Stress resistance

Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.

Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).

In fact, the results of several laboratory tests, perfomed with a special instrument that simulates the most severe use conditions, have shown that e.g. ERX.78 adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N (see graphic).

The special glass-fibre reinforced technopolymer enables the ELESA adjustable handles to guarantee stress resistance values which are much higher than the ones generated under normal working conditions.

ERX-SST-p (inch sizes) - Stainless steel threaded stud 
Other executions

Other executions available

Threaded metric blind holes.

Lever body in orange (C2) with black push button (C1).

Example: code 90233101-C2-C1 description ERX.44-C2 B-10-24-C1.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.