RMD-US Unshielded flat magnets

pass-through hole

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RMD-US-SC (d1): pass-through hole with housing for flat countersunk head screw, samarium cobalt (SmCo) magnet, for temperatures up to 350 °C.
  • RMD-US-SC (d2): pass-through hole, Samarium cobalt magnet (SmCo), for temperatures up to 350°C.
  • RMD-US-ND (d1): pass-through hole with housing for flat countersunk head screw, neodymium-iron-boron retaining magnet (NdFeB), nickel-plated finish, for temperatures up to 80 °C.
  • RMD-US-ND (d2): pass-through hole, neodymium-iron-boron retaining magnet (NdFeB), nickel-plated finish, resistant to temperatures up to 80 °C.
  • RMD-US-HF (d1): pass-through hole with housing for flat countersunk head screw, ferrite magnet, for temperatures up to 250 °C.
  • RMD-US-HF (d2): pass-through hole, ferrite magnet, for temperatures up to 250°C.

Retaining magnets technical data

General information

Features and applications

RMD-US retaining magnets are unshielded round magnets.

They are mostly attached by gluing.

When used without air gap, RMD-US unshielded magnets have lower adhesive forces than the magnet systems RMD 

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT