EWN. (inch sizes) Wing nuts

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Cap

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Standard executions

  • EWN-B: brass boss, threaded pass-through hole, with cap.
  • EWN-SST: AISI 303 stainless steel boss, threaded pass-through hole, with cap.
  • EWN-FP: brass boss, threaded pass-through hole, without cap.
  • EWN-SST-FP: AISI 303 stainless steel boss, threaded pass-through hole, without cap.
  • EWN-p: zinc-plated steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data), with cap.
  • EWN-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data), with cap.
Accessories

Accessories on request

  • ECA.W: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT