SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc-plated steel or stainless steel

Standard executions
Material: C10 zinc-plated steel, zinc-plated steel rivets and pulling hook.
- MTF.T: with traction pin and matching part.
- MTF.TF: with threaded hole, without matching part.
- MTF.TF-TG: with eyelet-shaped pulling hook and matching part.
- MTF.TF-TT: with T-shaped pulling hook and matching part.
- MTF.TF-TU: with eyelet-shaped pulling hook and matching part.
Material: AISI 304 stainless steel.
- MTF.TX: with traction pin and matching part.
- MTF.TFX: with threaded hole, without matching part.
- MTF.TFX-TGX: with eyelet-shaped pulling hook and matching part.
- MTF.TFX-TTX: with T-shaped pulling hook and matching part.
- MTF.TFX-TUX: with eyelet-shaped pulling hook and matching part.
Handle
Polyurethane, red colour.
Features and applications
All articulated joints are lubricated with special grease.
MTF. clamps ensure tight closing of any cover.
The position of the pulling hook can be adjusted in length according to the specific applications.