GN 188 Toothed clamping elements

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acciaio INOX AISI CF-8.

Thrust spring

AISI 301 stainless steel.

threaded bushing

AISI 304 stainless steel.

Mounting

Welding.

Standard executions

  • GN 188-A-NI: pass-through hole, without bushing.
  • GN 188-B-NI: bushing with threaded pass-through hole.
  • GN 188-C-NI: bushing with threaded pass-through hole and centering step.
General information

Features and applications

GN 188 toothed elements are used to assemble at a given angle coupled parts, on which they are fixed by welding (Fig.1).

The toothing is oriented so as to guarantee the perfect alignment both at 0 ° and at 90 ° angle.

The thrust spring is positioned between the two toothed elements during assembly, ensuring the proper separation during loosening.

The supply includes two toothed elements, a thrust spring and, depending on the version, a threaded bushing.

GN 188-A-NI - Pass-through hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.