GN 471 - GN 471.1 (inch sizes) Crank handles

Aluminium or zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium or die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish.

Standard executions

Revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.

  • GN 471-B: cast aluminium, reamed hole.
  • GN 471-V: cast aluminium, square hole.
  • GN 471.1-B: zinc alloy, reamed hole.
  • GN 471.1-V: zinc alloy, square hole.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT