MSM-TW-NI Pivoting connecting clamps Ganter Norm GN 490

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI CF-8 Stainless Steel-precision casting, sandblasted matte finish:

  • MSM-TW-A-NI: AISI 304 stainless steel clamping screw and nut, AISI 301 stainless steel spring.
  • MSM-TW-B-NI: adjustable handle for clamping GN 300.5, AISI CF-8 stainless steel lever, sand-blasted matte finish, AISI 303 stainless steel screw, AISI 301 stainless steel spring.
General information

Features and applications

MSM-TW-NI pivoting connecting clamps allow the clamping of tubes or shafts. The special prism shape of the clamping parts facilitates adaptation to the tube or shaft diameter.

The pressure springs make the locking and unlocking operations quick and easy.

MSM-TW-B-NI - With adjustable handle for clamping 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT