SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer base, steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Articulated through stem
Threaded zinc-plated steel with regulation hexagon.
Assembled to the base by means of zinc-plated steel set screw and washer.
Cup washer for stem bearing
Zinc-plated steel.
Standard executions
- LV.F-ACV: without no-slip disk.
- LV.F-ACV-AS: with NBR rubber no-slip disk, hardness 90 Shore A, supplied assembled, reinforced with zinc-plated steel plate, fixed by means of two screws.
Ground mounting
By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).
Features
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The components of the levelling foot (base and stem) are supplied already assembled.
Special executions on request
AISI 304 stainless steel stems.