SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel base and stem
Standard executions
- LMR-AS: zinc-plated steel base, threaded stem and nut. Steel set screw clamped by means of glue.
- LMR-AS-SST: AISI 304 stainless steel base and nut. AISI 303 stainless steel threaded stem. Stainless steel set screw clamped by means of glue.
No-slip disk
NBR rubber (PERBUNAN), hardness 80±5 Shore A, black colour.
Stainless steel washer and set screw, clamped by means of glue.
Features
The fixing of the rubber to the cavity of the base by means of a screw avoids the infiltration of solid or liquid substances.
Technical data
In cases where the load values as shown in the table are exceeded, a deformation of the base can occur.