RMT-R Flat rectangular retaining magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer housing.

Magnet

(NdFeB) Neodymium- iron-boron, for temperatures up to 80°C.

See Retaining magnets technical data.

Standard executions

  • RMT-R-ND-GR: RAL 7040 grey colour.
  • RMT-R-ND-RD: red colour RAL 3031.
  • RMT-R-ND-WT: white colour RAL 9003.
  • RMT-R-ND-BK: RAL 9004 black colour.
General information

Features and applications

RMT-R magnets equipped with a practical handle are mainly used for holding drawings, documents, and similar on a metal surface.

The neodymium-iron-boron (NdFeB) magnetic material is characterised by a high adhesive force.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT