GN 415 Side thrust pins

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A1: Cylinder, horizontal
  • Type A2: Cylinder, vertical
  • Type B1: Wedge, top
  • Type B2: Wedge, down
  • Type B3: Wedge, right
  • Type B4: Wedge, left

Identification no.

  • 1: standard spring load
  • 2: high spring load

Body

Die-cast zinc alloy     ZD

coated in epoxy resin

black, RAL 9005, matte finish

Thrust pin

Plastic, smooth     KG

Plastic POM, black

Stainless Steel, smooth     NG

metal injection molded AISI 630

Stainless Steel, ribbed     NR

metal injection molded AISI 630

Spring

Stainless Steel AISI 301

Screw

  • Steel, zinc nickel coated (Version KG)
  • Stainless Steel, A2 (Version NG / NR)
General information

Features and applications

Side thrust pins GN 415 have a compact design and offer maximum flexibility for tensioning and holding parts. A variety of thrust pin designs as well as two different spring forces are available.

Depending on the installation situation, the side thrust pins offer a pull-down effect operating within height h2. They are fastened by means of holes or slots.

The side thrust pins are installed fully assembled. If necessary, the installation position of the thrust pin slide can be rotated by 4x90° according to the sketch. When installing version KG, the shaped thread in the plastic slider should be reused and the tightening torque limited.

GN 415-B2 - Wedge, down 
GN 415-B2 - Wedge, down 
GN 415-B2 - Wedge, down 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT