SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
With or without rest in retracted position, stainless steel
Base flange
AISI 304 stainless steel with two holes for fixation by means of two screws.
Plunger
AISI 303 stainless steel.
Spring
AISI 301 stainless steel.
Standard executions
Polyamide based (PA) technopolymer knob, black colour, matte finish:
- GN 822.9-B: without rest position.
- GN 822.9-C: with six detent positions: pull the knob and turn it by 30°.
AISI CF-8 stainless steel knob, sandblasted matte finish.
- GN 822.9-BN: without rest position.
- GN 822.9-CN: with six detent positions: pull the knob and turn it by 30°.
Features and applications
GN 822.9 indexing plungers have compact dimensions and are used on thin sheets.