GN 822.1 Mini indexing plungers

With or without rest in retracted position, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Plunger

AISI 303 stainless steel.

Knob

Polyamide based (PA) technopolymer, black or RAL 3000 (RT) red colour, matte finish.

Spring

AISI 301 stainless steel.

Standard executions

  • GN 822.1-B-ST: zinc-plated steel body, without rest position.
  • GN 822.1-B-NI: AISI 303 stainless steel body, without rest position.
  • GN 822.1-C-ST: zinc-plated steel body, with rest position: pull the knob and turn it by 90°.
  • GN 822.1-C-NI: AISI 303 stainless steel body, with rest position: pull the knob and turn it by 90°.
General information

Features and applications

GN 822.1 mini indexing plungers are particularly suitable for assembly on thin sheets, thanks to the special conformation of the clamping body.

Other executions

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5 for the assembly of the indexing plunger on thin sheets.

GN 822.1-C-ST - Zinc-plated steel body, with rest position 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.