GN 412 Mini indexing plungers

Zinc alloy

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Die-cast zinc alloy, epoxy resin coating, black colour, matte finish.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 412-B: without rest position.
  • GN 412-C: with six detent positions, by pulling and turning the knob by 30 °. (Fig.1)

Index for body fixing mode:

  • 1: with pass-through holes for front fixing
  • 2: with threaded holes for rear fixing
General information

Features and applications

For optimal positioning of GN 412 mini indexing plunger use positioning flanges GN 412.1, hexagonal-head bosses GN 412.2 or conical head bosses GN 412.3.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT