GN 818 Indexing Plungers

with or without rest in retracted position, AISI 316 stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type B: without rest position, with Plastic-Knob, without lock nut
  • Type BK: without rest position, with Plastic-Knob, with lock nut
  • Type BN: without rest position, with Stainless Steel-Knob, without lock nut
  • Type BKN: without rest position, with Stainless Steel-Knob, with lock nut
  • Type C: with rest position, with Plastic-Knob, without lock nut
  • Type CK: with rest position, with Plastic-Knob, with lock nut
  • Type CN: with rest position, with Stainless Steel-Knob, without lock nut
  • Type CKN: with rest position, with Stainless Steel-Knob, with lock nut

AISI 316 stainless steel     A4

Plunger pin chemically nickel plated

Knob

Plastic (Type B / BK / C / CK)

Polyamide (PA)

black, matte

Stainless Steel (Type BN / BKN / CN / CKN)

AISI 316

not removable

Spring

Stainless Steel AISI 316Ti

General information

Features and applications

GN 818 Stainless Steel-Indexing plungers are set apart by the materials used, allowing these plungers to withstand particularly corrosive environments. Indexing plungers with a rest position are used for such applications where the plunger has to stay in its retracted position. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT