SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc alloy
Material
Die-cast zinc alloy.
Conical frictioning elements
Acetal resin based (POM) technopolymer.
Adjusting screw and nut
Zinc-plated steel.
Standard executions
- CMUF-SR: epoxy resin coating, RAL 9006 light-grey colour, matte finish.
- CMUF-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Working temperature
80°C.
Features and applications
The braking torque can be varied by means of the adjusting axial screw acting on the friction of the two conical elements.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).