CFV. Detent hinges

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFV-SH: pass-through holes for countersunk head screws.
  • CFV-EH: pass-through holes for hexagonal head screws.
General information

Rotation angle (approximate value)

Max 210° (-90° and +120° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

The detent device (ELESA patent) allows four different detent positions of the door (-90°, 0°, +70°, +115°).

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

Resistant torque

All detent positions guarantee a resistant torque of about 3 Nm (which is the torque that must be applied to free the detent device of the hinge).

The hinge had been tested with more than 20.000 opening and closing cycles and the value of the resistant torque was unchanged.

CFV-EH - Pass-through holes for hexagonal head screws 
CFV-EH - Pass-through holes for hexagonal head screws 
Resistance testsAxial StressRadial Stress70° e 115° Angled stress90° Angled StressResistant torque
CFV-EH - Pass-through holes for hexagonal head screwsCFV-EH - Pass-through holes for hexagonal head screwsCFV-EH - Pass-through holes for hexagonal head screwsCFV-EH - Pass-through holes for hexagonal head screwsCFV-EH - Pass-through holes for hexagonal head screws
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E70 and 115 [N]
Load at breakage
R70 and R115 [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
[Nm]
CFV.65 SH-6132044802070506021503170163033803
CFV.65 EH-615203840194049001430366097031403
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.