M.1043 Tubular Handles

Technopolymer, aluminium, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Supplied assembled. The handle shank connection to the tube avoids tube rotation.

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket.

  • M.1043-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043-AN: anodised aluminium tube, natural colour.
  • M.1043-SST: AISI 304 stainless steel tube.

Threaded blind holes.

  • M.1043-BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1043 BM-AN: anodised aluminium tube, natural colour.
  • M.1043-BM-SST: AISI 304 stainless steel tube.
General information

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1043-BM-EP - Aluminium tube with epoxy resin coating, back mounting 
Accessories

Accessories on request

DS-M.1043: spacer sleeves for side shank with connection for tube Ø30 in polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface (see table).

M.1043-BM-EP - Aluminium tube with epoxy resin coating, back mounting 
CodeDescriptiond4h5h6For handle
15291DS-M.1043/30-104106M.1043/30
15293DS-M.1043/30-2042015M.1043/30
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.