GN 425 Bridge handles

Steel, stainless steel, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Round cross section bar.

Threaded blind holes.

  • GN 425-CR: chrome-plated steel.
  • GN 425-BT: black-oxide steel.
  • GN 425-A4: AISI 316L stainless steel, sandblasted matte finish.
  • GN 425-NI: AISI 303 stainless steel (d1=8-10), AISI 304 stainless steel (d1=12-16), sandblasted matte finish.
  • GN 425-AL-EL: anodised aluminium, natural colour.
  • GN 425-AL-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Washers

Nickel-plated zinc alloy for the executions GN 425-CR and GN 425-BT.

AISI 316L stainless steel for the executions GN 425-A4.

AISI 303 stainless steel for the executions GN 425-NI and GN 425-AL.

Other executions

Special executions on request

  • Different lengths.
  • Epoxy resin coating in different colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT