ERS. Safety adjustable handles

Push action, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish. Red writing "PUSH" tampoprinted on the lever body (avoid contact with solvents, alcohol or detergents containing alcohol).

Standard executions

Glass-fibre reinforced technopolymer clamping element, black colour, with knurling on the protruding part to make initial tightening easier. Screw, AISI 302 stainless steel return spring.

  • ERS-A: black-oxide steel boss, threaded blind hole.
  • ERS-B: brass boss, threaded blind hole.
  • ERS-p: black-oxide steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
General information

Stress resistance

See ERX.

Instructions of use

Instructions of use

For clamping, push the lever to engage the clamping device toothing and turn it. By releasing the lever, the return spring automatically disengages the toothing and the lever returns to its rest position.

In case of accidental shocks, the lever turns freely without affecting the clamping action.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT