SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Duroplast, high temperatures

Wheel body
Phenolic based (PF) Duroplast monolithic wheel, resistant to temperatures up to 300°C.
Rolling action
Hub with stainless steel tube and PTFE bosses.
Turning plate bracket
AISI 304 stainless steel sheet, the bracket is designed to withstand loads up to 2000N. The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance. It consists of (see Fig.1):
- fitting plate: AISI 304 stainless steel sheet;
- fork: AISI 304 stainless steel sheet;
- ball race ring: AISI 304 stainless steel sheet;
- central pin: incorporated in the plate, cold reflanged;
- rotation system: dual ball ring, high temperature grease-lubricated;
- dust seal: RAL 7015 dark grey technopolymer.
Standard executions
- SBL: turning plate bracket, without brake.
- FBL: turning plate bracket and centre pass-through hole, without brake.

Applications
Being resistant to high temperatures, RE.F7-SST-N-HT castor is particularly suitable for use in food industries and cooking ovens, especially in the baking sector.