SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Transparent technopolymer

Material
Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.
Packing ring
NBR synthetic rubber.
Standard executions
- HFTX.: with matte anodised aluminium star-shaped contrast screen with red central level point.
- HFTX/SL: without contrast screen.
Maximum continuous working temperature
100°C.
Features
The particular shape of the magnifying lens increases and improves visibility even from side positions.
Technical data
The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.