SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminum
Standard executions
Aluminium, glossy finish:
- GN 743.1-A: with reflector made out of technopolymer (PSU polysulfone).
- GN 743.1-B: without reflector.
Black anodised aluminium:
- GN 743.1-AS: with reflector made out of technopolymer (PSU polysulfone).
- GN 743.1-BS: without reflector.
Window
ESG safety glass.
Ring
FKM type VITON®*.
Maximum continuous working temperature
180°C.
Features and applications
GN 743.1 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).
Accessories on request
Brass nuts GH. (with Gas threadings only) for fitting to reservoirs with wall thickness smaller than 5 mm.
* Registered trademark by DuPont Dow Elastomers.