SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
75 years of leadership in the production of components in plastic and metal for industry, make ELESA the point of reference for designers and manufacturers.
Over 30,000 product codes creates an annual production of tens of millions of pieces, more than 150 patents worldwide, 38 international awards in Industrial Design, ISO 9001 certification from 1993, ISO 14001 from 2007, BS OHSAS 18001 from 2012 and the recent AEOF achieved in April, 2014, are the numbers that sum up our business.
Eleven foreign branches and a close collaboration with the most qualified distributors worldwide ensure an efficient and timely service coupled with the guarantee of technical consultancy from the groups Monza Headquarters.