SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Born from the need to improve the level of service in sales and distribution, in a demanding and highly sensitive market to quality and design, that ELESA had been serving since the '70s through a local distributors, ELESA SCANDINAVIA, founded in 2003, is now able to offer an efficient technical service and a complete stock of standard products to meet all the demands of local customers. Close liaison with engineers from the ELESA R&D department allow for the study of special technical solutions built upon customer request and the customization of standard products.