ITSESTÄÄN PUHDISTUVAT OSAT BAKTEERIEN JA SIENIEN TORJUMISEKSI
Elesa magnets are an easy, efficient and safe solution designed for all applications where non-permanent fixing is required. Equally, Elesa magnets are highly suitable for when it’s not appropriate to drill holes, but fixing is needed. Ideal for machine protection, automation sectors and control systems
The Elesa range presents magnets in different materials, such as hard ferrite (HF), aluminium nickel cobalt (AlNiCo – AN), samarium cobalt (SmCo – SC) and neodymium iron boron magnets (NdFeB – ND). All of which meet numerous application needs.
Covering a wide variety of shapes, dimensions, and performances, the Elesa magnets range includes cylindric magnets, U-shaped magnets with pass-through hole in different dimensions also for small spaces; shielded and unshielded magnets for high and heavy duty applications.
In addition to ease of use, Elesa magnets are praised for offering additional important advantages that result in savings on cost and time.