SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AISI 316 stainless steel
Type
- Type A: with pull ring, without rest position.
- Type C: with pull ring, with rest position.
- Type E: with pull lever, with stop position.
Guide / Pull ring
AISI 316 stainless steel precision casting A4
Lever
AISI 316 stainless steel precision casting
Plunger
AISI 316 stainless steel
Spring
AISI 316Ti stainless Steel
Grub screw
Stainless Steel A4
Features and applications
In the GN 722.5-A4 spring indexing plungers the plunger pin is actuated by the pull ring or lever. This operation is performed manually, with a cable or by means of a pulling hook in the versions with pull ring. AISI 316 stainless steel is suitable for use in particularly aggressive environments. The dimensional tolerances between the tip and the guide body are chosen in order to guarantee functional reliability even in applications of approximate dimensions or in the event of contamination. The hexagonal mounting holes allow the use of socket cap screws and hexagon screws or nuts.