GN 4490.1 Mounting plates

for ball housings of ball catches GN 4490, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Type

  • Type L: L-shaped

Identification no.

  • 1: short
  • 2: long

AISI 316 stainless steel     A4

Matte shot-blasted finish     GS

Information

Information

Mounting plates GN 4490.1 enable the use of ball catches GN 4490 in various installation situations. The positioning is facilitated by slotted holes.

GN 4490.1-L-2 - Long 
Accessories

Accessories

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.