GLP Linear guide rails

Flat profile, technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Guide profile

Polyethylene based (HMWPE) technopolymer, natural colour.

Bracket

AISI 304 stainless steel.

Standard executions

  • GLP-12: contact surface width of about 12 mm.
  • GLP-32: contact surface width of about 32 mm.
General information

Features and applications

GLP guide rails are used for the side guide of products with different dimensions on conveyor belts (Fig.1), without leaving traces on the containers.

High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.

Depending on the product to transport, it is recommended to use:

  • GLP-12: for the guide of products with limited dimensions or for GLP-32 support (Fig.2);
  • GLP-32: for the guide of products with important vertical dimensions.

Supplied in bars of 1500 or 3000 mm length.

GLP-32 - Ledge 32 mm 
GLP-32 - Ledge 32 mm 
Accessories

Accessories on request

Guide rail clamps MPG-T-SMPG-2T, MPG-T.

End brackets for linear guide rails TGLT.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT