GN 565 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Aluminium, oval cross section bar.

Threaded blind holes.

Surface finish index:

  • BL: natural colour.
  • EL: anodised, natural colour.
  • RS: epoxy resin coating, RAL 3000 red colour, matte finish.
  • SR: epoxy resin coating, RAL 9006 silver colour, matte finish.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour, matte finish.
Other executions

Special executions on request

Lengths and colours other than the standard executions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT