MTF-S Latch clamps

with safety stop, zinc-plated steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Material: C10 zinc-plated steel, zinc-plated steel rivets and pulling hook.

  • MTF-S.TL: with traction pin and matching part.
  • MTF-S.TFL: with threaded hole, without matching part.
  • MTF-S.TFL-TG: with eyelet-shaped pulling hook and matching part.
  • MTF-S.TFL-TT: with T-shaped pulling hook and matching part.
  • MTF-S.TFL-TU: with eyelet-shaped pulling hook and matching part.

Material: AISI 304 stainless steel.

  • MTF-S.TLX: with traction pin and matching part.
  • MTF-S.TFLX: with threaded hole, without matching part.
  • MTF-S.TFLX-TGX: with eyelet-shaped pulling hook and matching part.
  • MTF-S.TFLX-TTX: with T-shaped pulling hook and matching part.
  • MTF-S.TFLX-TUX: with eyelet-shaped pulling hook and matching part.

Anti-release lever grip and coating

Polyurethane, red colour.

Spring

AISI 316 stainless steel.

General information

Features and applications

All articulated joints are lubricated with special grease.

The MTF-S clamps are particularly indicated for use on machines or applications in the presence of intense stresses or vibrations, in which it is necessary to ensure a tight seal against accidental opening.

The position of the pulling hook can be adjusted in length according to the specific applications.

MTF-S.TFL-TU - Hook-shaped pulling hook and matching part, steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT