MPG-S Guide rail clamps

Technopolymer and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel screws and nuts.

  • MPG-C-S: housings for round guides, without pin.
  • MPG-C-S-P: housings for round guides with AISI 304 stainless steel pin.
  • MPG-T-S: housings for standard trapezoidal guides, without pin.
  • MPG-T-S-P: housings for standard trapezoidal guides with AISI 304 stainless steel pin.
  • MPG-R-S: housings for rectangular guides, without pin.
  • MPG-R-S-P: housings for rectangular guides with AISI 304 stainless steel pin.
General information

Features and applications

MPG-T-S and MPG-T-S-P executions can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.

MPG-C-S - For round guides 
sBL
1.517.516
21817
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT