MPG Guide rail clamps

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel cylindrical head screws with hexagon socket, nickel-plated brass nuts.

  • MPG-T: for both the standard trapezoidal guides.
  • MPG-C: for round guide.
  • MPG-R: for rectangular guide.
General information

Features and applications

MPG-T execution can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.

MPG-C - For round guides 
sBL
1.517.516
21817
Instructions of use

Assembly instructions

  • Mount the guide rail clamp on the support bar (dimension 25x8 mm), the assembly consists in inserting the bar into the specific clamp slot (Fig.1).
  • Insert the guide into the clamp housing and then clamp the screws (Fig.2).
  • Set the height of the clamp and clamp by means of a M8 screw, not supplied (Fig.3).
MPG-C - For round guides 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT