GN 722.2 Locking indexing plungers

rest in retracted position, steel or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 722.2-A: protruding plunger with the lever perpendicular to the axis of the fixing holes.
  • GN 722.2-B: protruding plunger with the lever parallel to the axis of the fixing holes.

Index for material and finish:

  • A4: body and lever made out of cast AISI 316 stainless steel for welding, AISI 316 stainless steel plunger, AISI 316Ti stainless steel spring.
  • SW: body made out of cast zinc-plated steel, epoxy resin coating, RAL 9005 black colour, matte finish. Cast zinc-plated steel lever, zinc-plated steel plunger, AISI 301 stainless steel spring.
  • ZB: body made out of cast zinc-plated steel, cast zinc-plated steel lever, zinc-plated steel plunger, AISI 301 stainless steel spring.
General information

Features and applications

GN 722.2 lever indexing plungers are used when the plunger must be retracted quickly.

By rotating the lifting lever by 180°, a notch keeps the plunger in the retracted position.

The very small dimensional tolerances guarantee the necessary functional safety even in case of dirt.

GN 722.2-A-A4 - Perpendicular lever to the fixing axis, stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT