SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with safety device, steel
Threaded body
Zinc-plated steel.
Plunger
AISI 303 stainless steel.
Locking nut
Zinc-plated steel.
Knob and sleeve
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 816-A: with knob, without locking nut.
- GN 816-AK: with knob, with locking nut.
- GN 816-B: with sleeve for operation with key, without locking nut.
- GN 816-BK: with sleeve for operation with key, with locking nut.
Key in high-resilience polyamide based (PA) technopolymer, black colour, matte finish. Zinc-plated steel hub.
Available as accessory sold separately.
Features and applications
GN 816 indexing plungers are protruding in the rest position. By pulling the plunger inside the body and turning the knob by 90°, the plunger reaches the retracted safety position by means of the pin sliding inside a slit. The plunger returns into the original protruding position by pulling once again the knob, making it turn by 90° and releasing it.
For GN 816-B and GN 816-BK the above operations may be carried out only by means of a key (to be ordered separately).
Supplied with the technopolymer sleeve not assembled. It can be assembled eventually by a simple pressure.
Accessories on request
- GN 609.5: AISI 303 stainless steel distance bushings for the assembly of the indexing plunger on thin sheets.
- GN 816-10: key in high-resilience polyamide based (PA) technopolymer, black colour, matte finish. Zinc-plated steel hub. For all versions.
Special executions on request
Indexing plungers with red clamping knob (GN 816-AR).