CMM. Hinges Ganter Norm GN 237

Die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CMM-SH: black painting, matte finish, pass-through holes for countersunk head screws.
  • CMM-SH-CR: chrome-plated finish, pass-through holes for countersunk head screws.
  • CMM-p: black painting, matte finish, AISI 304 stainless steel threaded studs.
  • CMM-p-CR: chrome-plated finish, AISI 316 stainless steel threaded studs.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMM-p-CR - Stainless steel threaded studs, chrome-plated finish 
CMM-p-CR - Stainless steel threaded studs, chrome-plated finish 
Resistance testsAxial StressRadial Stress90° Angled Stress
CMM-p-CR - Stainless steel threaded studs, chrome-plated finishCMM-p-CR - Stainless steel threaded studs, chrome-plated finishCMM-p-CR - Stainless steel threaded studs, chrome-plated finish
DescriptionMaximum working load
Ea [N]
Maximum working load
Er [N]
Maximum working load
E90 [N]
CMM.30-SH-45001200750
CMM.40-SH-5145021002000
CMM.50-SH-6210035002450
CMM.60-SH-8320060004400
CMM.40-p-M5x1290017001850
CMM.50-p-M6x12205035502000
CMM.60-p-M8x14305040502550
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.