DIN 39 Shaped fixed handles

Steel or AISI 316L stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Turned and mirror polished steel.

Standard execution

  • DIN 39-ST: turned and mirror polished steel.

Pin with hexagon socket at threaded end.

  • DIN 39-A4: AISI 316L stainless steel.
Other executions

Special executions on request

h8 plain pin (DIN 39-D).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.