SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel
Lever body
Stainless steel, sandblasted matte finish.
Standard executions
Retaining screw with six-lobed socket to fit TORX®* (see communication attached).
AISI 301 stainless steel return spring. AISI 303 stainless steel clamping element with retaining screw.
- GN 300.5 (d1): threaded hole.
- GN 300.5 (d1 - l2): threaded screw.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).
Special executions on request
- Clamping element with different threadings and lengths.
- Adjustable handle with hexagonal head retaining screw (GN 300.5-AS).
- Adjustable handles with lever in cast CF-8 stainless steel with electropolished finish (GN 300.6).
* Registered trademark by TEXTRON INC.