SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
STP-VD Stems for levelling feet
Visually Detectable SUPER-technopolymer
Material
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Features and applications
- The RAL 5005 blue colour is easily visible in case of accidental food contamination.
- Anti-rust.
- Resistance to chemical agents (see table).
- Can also be used in outdoor conditions with excellent durability.
- High mechanical resistance.
- Lightness: suitable for applications that require reduced weight.
- Cost-effective solution (see graph).