SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
THR-LP Oil plugs for manual tightening
With O-Ring and retaining chain, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Elastic fork in acetal based technopolymer (POM), black colour.
Packing ring
NBR synthetic rubber O-Ring.
In addition to guaranteeing the OR-ring retention, the seat for the housing allows an optimal seal even with minimum tightening torques.
Retaining chain
Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.
NERINOX treated stainless steel ring with two coils.
Maximum continuous working temperature
The maximum continuous working temperature that can be reached inside the tank is 100°C.
The maximum continuous working temperature of the external environment must not exceed 60°C.
Features and applications
Suitable for use when it is necessary to avoid the loss of the cap.
The elastic fork, housed in the special groove of the cap, can rotate freely.
The spiral ring connects the elastic retaining fork to the chain.
Technical data
In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the values of pressure resistance were much higher than 100 bar.
In any case, we suggest to check the suitability of the product with regard to the fluid nature, operating temperature and application type under the actual working conditions.
Special executions on request
- Chain in different lengths.
- Cap with retaining cable CV-T in polyethylene black colour.
- Cap with cable in stainless steel GN 111 GN 111.2 GN 111.4, GN 111 GN 111.2 GN 111.4, GN 111 GN 111.2 GN 111.4.